IESNA:LM-63-2002
[TEST]P1175355
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1090D950-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2334
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1238.7 1227.1 1201.9 1168.3 1130.4 1087.3 1042.1 993.7 942.2 889.6
834.9 781.3 723.5 665.6 605.7 545.7 485.8 424.8 368 327
297.6 271.3 245 219.8 196.6 175.6 154.6 135.6 116.7 99.9
83.1 67.3 52.6 38.9 24.2 11.6 0
1238.7 1239.8 1217.7 1185.1 1149.3 1109.4 1066.3 1017.9 968.5 916.9
863.3 807.6 750.8 693 634.1 575.2 517.4 458.5 398.5 344.9
306 276.6 250.3 222.9 198.7 176.7 155.6 135.6 116.7 102
88.3 73.6 56.8 42.1 27.3 15.8 0
1238.7 1230.3 1215.6 1190.3 1159.8 1126.2 1089.4 1048.4 1005.3 959
908.5 860.2 806.5 757.1 701.4 649.8 596.2 541.5 490 435.3
382.8 331.2 286 252.4 227.1 202.9 180.9 159.8 136.7 115.7
95.7 76.8 58.9 43.1 29.4 16.8 0
1238.7 1231.3 1224 1211.4 1191.4 1167.2 1140.9 1107.3 1068.4 1028.4
985.3 942.2 897 851.7 804.4 756.1 707.7 660.4 612 562.6
515.3 471.1 424.8 378.6 332.3 285 237.6 194.5 157.7 127.2
100.9 78.9 59.9 43.1 28.4 14.7 0
1238.7 1232.4 1233.4 1226.1 1211.4 1196.6 1176.7 1150.4 1119.9 1087.3
1051.5 1014.7 974.8 933.8 891.7 848.6 803.4 759.2 712.9 668.8
625.7 578.3 530 481.6 428 374.3 319.7 267.1 211.4 165.1
119.9 79.9 57.8 40 24.2 11.6 0
